Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton MV RMU (Secondary Distribution) XIRIA

MV RMU (Secondary Distribution) XIRIA is one of the smallest environment-friendly electrical Ring Main Units (RMU) in its class. Following the guiding principle of sustainable development, XIRIA uses dry air insulation and only environment-friendly materials labeled for recycling. XIRIA is used primarily in 12 kV power distribution systems. 

Eaton MV RMU (Secondary Distribution) XIRIA

Core features

  • Uses fully enclosed metal-encased design and relative insulation between main components to maximize safety for personnel and equipment
  • Uses clean, dry air for insulation, to be safer and greener
  • Reduces costs by using maintenance-free design
  • Supports both standard versions of two to six panels and extendable versions in its compact design
  • Uses visible break for safe visible grounding

How to buy from Eaton