Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

blank_pim

kVA
MaxiShrub & Shrubline: 10-167 kVA; Ranch Runner: 10-50 kVA
PRIMARY VOLTAGE
MaxiShrub: 2400-34,500 V; Shrubline: 2400-19,920 V; Ranch Runner: 2400-14,400 V
SECONDARY VOLTAGE
120-600 V

Core features

The safer, environmentally friendly choice

Utilising Envirotemp FR3 high-fire-point dielectric fluid, these single-phase pad-mounted transformers enhance fire safety while providing environmental benefits. Because the fluid is readily biodegradable and non-toxic, Envirotemp provides sustainable performance at a competitive price.

Perfect for industrial and residential applications

MaxiShrub (10-167 kVA), with an ANSI Type-1 frontplate is ideal for single-phase industrial and residential applications where a wide range of kVAs or heavy cabling is required. The transformer allows vertical feed to the primary and secondary bushings.

Low-profile Shrubline combines safety and aesthetics

Ideal for high-profile areas, Shrubline (10-167 kVA) with an ANSI Type-2 frontplate offers a low-profile design that blends with surrounding shrubs, hedges and home air conditioners, making it a popular choice for residential applications. When specified, radial feed transformers can be connected line-to-line on three-wire systems.

Powerful capabilities in less space

The compact design of the Ranch Runner pad-mounted transformer (10-50 kVA) provides standard capabilities in very little space. Ideal for irrigation, oil field or residential applications, Ranch Runner is Rural Utilities Services (RUS) approved and meets all ANSI and CSA/CEA requirements, except frontplate arrangements.