Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Hermetic receptacles

Eaton's MIL-DTL-38999 Series III hermetic connectors are designed for harsh environment, military and aerospace connectivity applications.

Core features

American-made QPL hermetic connectors include:

  • MIL-DTL-38999/21
  • MIL-DTL-38999/23
  • MIL-DTL-38999/25
  • MIL-DTL-38999/27
D38999_hermetic_NATC.jpg

Custom hermetic solutions

Eaton's MIL-DTL-38999 Series III hermetic receptacles can be quickly customized to meet a broad array of military and aerospace connector requirements. Quick-turn modifications include:

  • Special insert/shell arrangements and materials.
  • Custom connector/cable assemblies and wiring harnesses.
  • Space-rated solutions including NASA Threaded Coupling (NATC).
  • Filters optimized for application-specific frequency, voltage, and impedance requirements.
  • Operation in extreme environments including extended temperature ranges, shock and vibration, radiation, EMI/RFI, corrosive contaminants, vacuum, and pressures to 20,000 PSI.

Hermetic connectors are also available in MIL-DTL-38999 Series IV configurations

How to buy from Eaton