Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Grounding solutions

Eaton offers multiple options for creating a ground path between equipment or consolidate grounds on racks and other equipment within a server, network or telecommunications room.   Our kits are available as one kit per rack to allow for ease of stocking and reordering.

Grounding bars

  • Vertical rack ground bar kits provide a vertical ground path between equipment mounted on a rack and are typically used on 2 post racks or 4 post racks.
  • Horizontal rack ground bar kits are used to consolidate grounds on the equipment rack and are typically used on 2 post racks or 4 post racks.
  • Universal ground bars are used as a rack mounted equipment grounding bus.
  • Telecommunication grounding bars are used as a central consolidation point for telecommunications and other low voltage systems within a telecommunications room.

Grounding accessories

  • Ground rod/pipe clamps are used to attach ground wire to raised floor pedestals.
  • Two-hole mechanical lug is used for the connection of electrical wire to the grounding bus.
  • Compression connector lugs are used for the connection of ground wire to the grounding bus.
  • Compression lugs with long barrels are used for the connection of electrical grounding wire to the grounding bus.
  • Lay-in lugs are used to attach ground wires to racks or cabinets.
  • Unit bonding conductors are used to bond electrical equipment to vertical or horizontal rack mount bus bars.
  • Grounding straps are used to provide a grounding path.