Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

V-Line enclosures

Eaton's V-Line enclosures are a cost-effective network and server rack solution to help protect your technical equipment.

V-line enclosures
Available in 24U, 38U, 42U and 47U heights in multiple widths and depths.

Technical equipment design features

  • Removable cable entry knockout plates
  • Range of single and double door options with a variety of locking options
  • Fully adjustable 19" rails
  • 29-1/2" wide cabinet offers offset and 23" mounting
  • Square hole or #12-24 tapped hole mounting rail options
  • Open base with infill panel and filter options
  • Fully configurable top panel assembly
  • Lockable side panels
  • Extensive range of mechanical and electronic locking options
  • Plain and vented side panel options
  • Gang knockouts to allow cabinets to be ganged with or without side panels
v-line-enclosure-cabinet.jpg
v-line-network-cabinet.jpg
  • Fully welded steel frame structure
  • Standard finish is black, durable epoxy polyester powder coat paint
  • Multiple accessories available:
    • Vertical cable manager kits
    • Horizontal cable trough kits
    • Cabinet ganging kits
    • Air dams
    • Brush strip cable opening plates
    • Cable entry knockout plates
    • Seismic bolt down kits
    • Caster kits