Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Wall-mount enclosures

The Eaton V-Line dual hinge wall-mount cabinet is a cost effective, versatile and secure means to mount communications cabling, networking gear and related equipment on a wall. The enclosure features fully welded, 16 gauge cold rolled steel construction, a heavy-duty field reversible hinge and lock system. 

Core features

  • System ships ready to mount to the wall as either left or right hinged opening
  • Rear section can easily be separated from cabinet for simple installation to wall
  • Fully adjustable EIA-310-E compliant mounting rail with #12-24 tapped rails
  • UL listed to the UL60950 standard
  • 24" and 36" height cabinets rated for 200 lb load; 48" height cabinets rated for 300 lb load