Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Kyoritsu Loggers

A complete range of leakage current, load current and voltage loggers.

Core features

Kyoritsu 5010/5020 

  • 3 channel inputs for the simultaneous recording of Leakage Current, Load Current and Voltage 
  • Power Quality: Reference voltage, Swell, Dip, Short power Interruptions (Only on model 5020) 
  • 60,000 data points can be recorded when 1ch is used, and when all the three channels are used, 20,000 data points per channel can be recorded 
  • Lowpass Filter will filter out the harmonics 
  • LED flickers when the preset current / voltage value is exceeded 
  • The user friendly PC software "KEW LOG Soft 2" is supplied  

Kyoritsu Repair and Calibration Service

Rutherford Electrical Engineering Services is an authorised Kyoritsu calibration and repairer.

For more information go to the website: www.ruthelect.com.au