Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Kyoritsu Voltage Detectors

These probe type test products are ideally suited to all segments of the electrical industry and handyman alike.

Core features

Kyoritsu 1700 

  • Measurement Category CAT IV 600V 
  • Self-Diagnostic test 
  • AC and DC voltage tests up to 690V with LED 
  • Polarity indication 
  • Single-pole phase test 
  • Phase rotation and continuity test 
  • Auto-power ON/OFF 
  • Double molding gives comfortable grip 
  • Pen light for illuminating measurement points 
  • Variable distance in socket, 16.7mm or 19.0mm 
  • Variable probe Tips, 1.6mm or 4mmφ 
  • Probe cover protects user and probe Tips 
  • IP65 (IEC 60529)

Kyoritsu Repair and Calibration Service

Rutherford Electrical Engineering Services is an authorised Kyoritsu calibration and repairer.

For more information go to the website: www.ruthelect.com.au