Vehicle transmissions
5-speed synchronized light-duty manual transmission
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

5-speed synchronized light-duty manual transmission

The world class shift quality of Eaton's five-speed transmission family leads to high productivity and superior ride comfort for driver and passengers. The highly reliable synchronizers with Eaton friction material features long life and full serviceability.

Flexible vehicle integration with direct or cable control options, hydraulic clutch actuation and more.

Speeds
5
Max Torque
600 lb-ft
Max GCW
31K lbs