Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

9ALL manual transmission

Eaton's 9ALL high reduction transmissions for special-purpose low-speed applications are ideal for concrete or asphalt spreading operations.

speeds
11
max torque
1650
max gcw
110K

Core features

  • 35.71 to 1 overall ratio coverage maintains pouring speeds even with reduced RPM engines.
  • Improved performance in delivery speed range due to better ratios.
  • Superior loaded performance with three more usable ratios versus 8-speeds.
  • Improved output seal system increases seal life and eliminates potential for seal damage during yoke service.
  • Driver-friendly operation with repeat shift pattern and convenient ratio steps.
  • Quieter operation and increased durability due to helical gears in auxiliary section.
  • High capacity tapered roller bearings on the auxiliary countershafts for increased bearing life.
  • Proven heavy-duty synchronizer technology offers easy range shifting and long life.

    How to buy from Eaton
    Technical support

    Roadranger Call Center:

    +1 (800) 826-4357