Pauluhn Industrial Watertight ANSI NEMA Wiring Devices
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn Industrial Watertight ANSI NEMA Wiring Devices

Crouse-Hinds series Pauluhn industrial watertight ANSI NEMA wiring devices provide Type 3 and Type 4 protection for applications with watertight requirements.  The 15A and 20A heavy duty receptacles and plugs are ideal for use in oil drilling rigs, gravel pits and quarries, open pit mining, construction sites and general industrial facilities.

The receptacle cover fits a standard Crouse-Hinds series FS style device box.

Certifications and compliances

  • UL498 – Attachment Plugs and Receptacles
  • UL514 – Fittings for Conduit and Outlet Boxes
  • UL1682 – Plugs, Receptacles and Cable Connectors
  • C22.2 No. 42
  • C22.2 No. 182.1/.2/.3
  • Type 3, 4
  • ABS

Design features

  • Watertight ANSI NEMA type receptacle
  • Accepts standard ANSI NEMA type plugs
  • Mating plugs with integral threaded ring maintain a watertight seal
  • Available in seven different voltage configurations
  • Captive threaded receptacle cap
  • Receptacle cover fits FS style boxes
  • In-line cord connector available

Standard materials

  • Cover, cap and ring – die cast aluminium
  • Hardware – stainless steel