Pauluhn Marine Non-metallic Pin and Sleeve Plugs and Connectors
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn Marine Non-metallic Pin and Sleeve Plugs and Connectors

Pauluhn marine non-metallic pin and sleeve plugs and connectors from Eaton's Crouse-Hinds Division provide ship-to-shore power and dry dock temporary power at wharfs and docking facilities.  The plugs are designed with a voltage-specific keyed ground pin that assures proper mating with the appropriate connector.  And the pin-and-sleeve design prevents accidental mating of non-marine rated devices.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Unique pin-and-sleeve design prevents accidental mating of non-marine rated devices
  • Voltage-specific keyed ground pin assures proper mating
  • Non-metallic plugs with integral threaded ring maintain a watertight seal
  • Compatible with Pauluhn 20 ampere pin and sleeve devices
  • Plugs, female connectors and sets of each are available

Standard materials

  • Body, cap and ring – Acrylonitrite Butadiene Styrene/polycarbonate blend (ABS + PC)
  • Pins and sleeves – free machining brass
  • Cord grip grommet – one-piece neoprene