Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Arrow Hart pin and sleeve IEC 60309 devices

Arrow Hart's full line of pin and sleeve devices offer sturdy nylon construction, rugged design with corrosion resistant components for lasting electrical performance. Watertight sealing that provides IP69K protection so you can feel confident in even the most severe washdown environments.

pin-and-sleeve-IP69K-testing-3000.jpg

What does IP69K mean?

Ingress Protection (IP) ratings define how effective a product is at preventing foreign objects from intruding during use. The “6” in IP69K refers to external protection from solid particles and signifies that a product is completely dust tight. The “9” refers to protection from liquids and close range high pressure spray downs. The “K” applies to the high temperature of the water used. The combination results in an excellent solution for heavy industrial applications and heavy washdown environments making our Arrow Hart’s pin and sleeve devices perfect for food and beverage applications.

IP69K-test-3000.jpg

How IP69K testing works

To obtain an IP69K protection rating – a strong water jet is directed at the device from 4 directions and to achieve the rating it must not have any harmful effects. The test time is 2 minutes.

Pin and sleeve configurations

A "clock face" is used to represent the grounding contact position for all female connectors and receptacles. With the keyway at the bottom, the female grounding contact will appear at one of the twelve "hour" positions. To identify the system's voltage, identify the housing colour and hour location of the connector or receptacle grounding outlet.
Arrow Hart Buyers Guide G-07

Watch the video

Pin and sleeve devices feature sturdy nylon construction and rugged design with corrosion resistant components for lasting electrical performance.

 

Arrow Hart Pin and Sleeve devices
designed to tackle high pressure, high temperature washdown applications

Core features

  • Watertight sealing provides IP69K protection so you can feel confident in even the most severe washdown environments
  • Nickel plated pins offer long life corrosion protection
  • Pin and sleeve devices meet or exceed the rigorous IEC 309-1 and 309-2 watertight requirements, and as such are intermateable with all other non-hazardous IEC 309 devices
  • Threaded NPT cable entry provides efficient means of attaching flexible conduit or wire mesh grips