Commercial specification grade switches
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Commercial specification grade switches

Arrow Hart’s commercial specification grade switches are designed to provide superior quality, reliability and performance in a variety of commercial environments.

Space-saving combination switches

Eaton’s combination switches save space in a 1-gang environment with 2 switches in one device. Our combination switches are designed to fill the need for high quality in low-abuse commercial areas.
Commercial specification grade switches
provide a wide range of toggle and decorator switch solutions for commercial environments

Core features

  • Automatic grounding eliminates need for bonding jumper in metal enclosures
  • Stippled line and ground contacts ensure solid contact; ground screw clamp provides secure wiring
  • Welded construction provides superior assembly security under heavy use
  • Tapered back-wire openings handle multiple sizes and types, up to #10 AWG solid or stranded wire
  • Oversized termination screws for simplified wire installation
  • Built-in wire stripper to speed up installation