Receptacles
Nightlight and combination receptacles
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Nightlight and combination receptacles

Eaton's nightlight receptacles combine a convenient LED nightlight with a variety of receptacles. Best of all, they’re dimmable, allowing you to set the perfect level of desired light for your needs. Now, dimly lit interiors can have their own customisable way-finding system, one equipped with an integrated sensor that automatically turns the nightlight ON when it becomes dark and automatically OFF when the room has light. For applications such as a hallways or stairways, our full nightlight devices can be wired in a series and controlled by a switch. 

Our nightlights are ideal for bedrooms, bathrooms, kitchens, and children’s rooms, as well as for commercial settings including hotel rooms, dormitories and assisted living facilities.

hallway-nightlights-3000.jpg

Safety

Eaton's combination nightlight receptacles provide added safety by improving way-finding in the dark in dimly lit interiors that meet the needs of growing families and senior populations. These innovative devices have multiple applications in both residential and commercial settings including bedrooms, bathrooms, kitchens, children’s rooms, hotel rooms, stairways, hallways, dormitories and assisted living facilities. For added safety, our nightlight receptacles are also available with tamper resistant shutters and GFCI options.

nightlights-3000.jpg

Automated

An integrated light sensor automatically turns the nightlight ON when it becomes dark and automatically OFF when the room has light.

530931632

Innovation

Eaton’s LED dimmable nightlights are the only nightlight devices on the market that allow the user to set the perfect level of light desired. Choosing the intensity of light level desired is ideal for bedrooms where you want the way-finding benefit of the nightlight but do not want to disrupt sleep with an overly bright light.

Core features

  • Nightlights are dimmable to your desired light level, simply press and hold to lower or raise the light level
  • Nightlights are rated for over 50,000 hours of lamp life and are controlled by a photo sensor that automatically turns the light ON in the dark, OFF in the light
  • Tamper resistant shutters are code compliant and prevent the insertion of foreign objects
  • Nightlight GFCIs provide code compliance for areas requiring GFCI protection and automatically preform self-tests
  • Nightlights provide added safety by improving way-finding in the dark