Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Surge protection receptacles

Ideal for protecting sensitive electronic equipment, Eaton's Arrow Hart point-of-use receptacles provide branch circuit surge protection that panel-mounted devices alone cannot. Advanced diagnostic features include LED indicators to verify surge protection and ground wiring. Certain models are available with audible alarm signalling when surge protection has expired. These receptacles are also available in hospital and commercial grades with isolated ground versions.

surge receptacles 3000px

Protection

With 80% of surges originating from inside a building, Eaton's surge protection point-of-use receptacles provide branch circuit surge protection for sensitive electronic equipment that panel mounted surge protection systems cannot provide.  

tr-surge-devices-3000px.jpg

TR Surge Receptacles

Eaton's new TR surge receptacles offer audible alarm signals, LED indicators and isolated ground versions.

tr-surgebloc-module3-3000px.jpg

Patented Replaceable SurgeBloc Modules

Save time and money with SurgeBloc snap-in replacement modules which require no rewiring or interruption of power to restore protection. 

Surge protection receptacles
protect your valuables with surge protection for hot to neutral, hot to ground and neutral to ground.

Core features

  • Available in hospital and commercial grades in 15A & 20A 125V configurations with LED, audible alarm and isolated ground versions
  • Audible alarm signals when surge protection has expired
  • Green LED indicators to verify surge protection and wiring diagnostics
  • Provides surge protection for hot to neutral, hot to ground and neutral to ground
  • 8-Hole back and side wire