Medium voltage primary switchgear

Power Xpert UX

Eaton’s Power Xpert UX IEC medium-voltage switchgear system can be used for a wide range of power distribution and motor control applications at rated voltages up to 24 kV. The system is available in single and double busbar (duplex) configurations. The Power Xpert UX withdrawable primary switchgear has been designed with safety in mind and offers a reliable and flexible solution with a compact footprint. The compact design of Power Xpert UX relies on two flagship technologies from Eaton's portfolio, namely cast-resin insulation and vacuum interrupters.

Power Xpert UX 36

Power Xpert UX 36 provides reliable power distribution up to 2500A and 31.5kA. The switchgear is rated LSC2B, the highest attainable level for loss of service continuity. Maintenance can be performed safely without powering down, which maximizes uptime. The Power Xpert UX 36 modular design is fully scalable with standard VCB ratings of 1250A and 2500A at 36kV. The system's SF₆-free technology allows for minimal environmental impact and total cost of ownership.