Medium voltage vacuum circuit breaker and contactor

Eaton W-VACi Vacuum Circuit Breaker

W-VACi Series Vacuum Circuit Breakers are indoor vacuum circuit breakers that use solid insulation. This series of circuit breakers is made for the global market with rigorous IEC standards to provide reliable control and protection of power transmission and distribution systems.

Eaton Medium Voltage Vacuum Contactor

SL series medium voltage vacuum contactors are Eaton's alternating current contactors developed for power distribution equipment up to 12 kV at 400 amp. They come in both fixed and handcart designs and are compatible with all of Eaton's switchgear assemblies. These contactors are ideal for full or reduced voltage of squirrel-cage induction motors, wound-rotor motors and synchronous motors and for power supply and capacitor switching. They are especially suitable for heavy-load applications and harsh environments such as in mining, paper-making, HVAC, petrochemical and automotive.

Eaton VCP-W Vacuum Circuit Breaker

VCP-W Vacuum Circuit Breakers are among OEM companies' favorite vacuum circuit breakers. These circuit breakers are easy to operate and maintain, and can satisfy most needs in the market.

Eaton VCP-WG Generator Vacuum Circuit Breaker

Eaton has developed its vacuum circuit breaker—the VCP-WG Generator Vacuum Circuit Breaker—for generator circuits that have special requirements. This circuit breaker meets rigorous IEEE standards and is widely used in in coal-fired, hydropower, wind and integrated power plants and all industries using circulating steam or gas turbines.