Download document () of 20
We make what matters work

002299

Eaton xEnergy Safety Ci LV systems LV switchgear. Corner plate, for mounting frame profile, CI system

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile fixing element
Catalog Number
002299
EAN
4015080022992
Product Length/Depth
4.2 mm
Product Height
110 mm
Product Width
110 mm
Product Weight
0.361 kg
Compliances
RoHS conform
Certifications
CE
Catalog Notes
Including fixing sundries

Product specifications

Used with
NZM2...?NA Series, NS2...?NA Series, NZM3...?NA Series, NS3...?NA Series
Horizontal and vertical sections, for the connection of them
Distribution board assembly
Accessory
CI insulated enclosure
NZM2...-NA Series, NS2...-NA Series, NZM3...-NA Series, NS3...-NA Series
Special features
Including fixing sundries
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Corner plate for wall-mounting and floor-standing distribution boards
Color
Other
RAL-number
0
Material
Metal
Model
Fastening profile
Functions
Distribution board assembly

Export product specification