Select your location

Eaton Proportional Valves
02-169415
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
productfamily.specification

General specifications

Product Name
Eaton Proportional Valves
Catalog Number
02-169415
Product Length/Depth
4.12 IN
Product Height
1.53 IN
Product Width
1.53 IN
Product Weight
.95 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
Standard
Special Features
None
Installation Type
Screw-in Cartridge
Diode
No
Port Size
None
Maximum Working Pressure
35 b
Flow Rate
2.8 LQ
Operation
Direct Acting
Pressure Rating
35 b
Housing
No
Number of Housing Ports
2
Seal Type
Buna-N
Fluid Compatibility
MIL-H-5606, SAE 10, SAE 20 etc
Recommended Filtration Level
18/16/13 microns
Cavity
C-10-2
Number of Valve Ports
2
Factory Set Pressure
15 b
Function
Pressure Relief Valve
Port Type
Cartridge Only
Style
Spool
Valve Material
Cartridge only
Operating Temperature
-40C to 120C
Coil Series
None