Download document () of 20

078933

Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, closed, HxWxD=116x79x23mm

General specifications

Product Name
Eaton xEnergy Safety Ci flange plate
Catalog Number
078933
EAN
4015080789338
Product Length/Depth
116 mm
Product Height
23 mm
Product Width
80 mm
Product Weight
0.104 kg
Compliances
RoHS conform

Product specifications

Used with
125 mm (enclosure dimensions)
Accessory for basic enclosures
xEnergy Safety Ci
Basic enclosure
Special features
  • Sponge-rubber, captive gasket
  • Quick mounting using wedge-lock fasteners (included as standard)
Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Flanges
Unit type
Modular system
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Cable entry type
Drill as required
Degree of protection
Other
Surface protection
Untreated
Shape
Straight
Material
Plastic
Model
Blind
Thread type
None
Thickness
4 mm
Suitable for cable diameter - max
0 mm
Suitable for cable diameter - min
0 mm

Export product specification