Download document () of 20
We make what matters work

101665

Eaton xComfort BF LV systems Final Distribution Boards. Door earthing set yellow-green 6 mm² / 300 mm

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
101665
EAN
4015081015573
Product Length/Depth
10 mm
Product Height
155 mm
Product Width
90 mm
Product Weight
0.031 kg
Compliances
RoHS conform

Product specifications

Used with
Door grounding set
General switchboard accessory
Accessory consideration
BF flat distribution board
Special features
Including installation accessories
Type
BF flat distribution board General switchboard accessory
Accessory/spare part type
Door earthing set
Accessory
Cross section
6 mm²
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.