Download document () of 20
We make what matters work

106448
BPZ-TSB-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Rail terminal support W = 600 mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
106448
EAN
4015081062188
Product Length/Depth
54 mm
Product Height
29 mm
Product Width
530 mm
Product Weight
0.48 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Connection size, connection facility
Other
Surface of the contact rail
Galvanized
Clearance from back plate
50 mm
Number of connections
0
Thickness
1.5 mm
Application
Rail
Material
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Direct mounting
Floor standing distribution board
Horizontal
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.