Download document () of 20
We make what matters work

116540
XLSPH165

Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=600mm, D=500mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
116540
EAN
4015081162826
Product Length/Depth
600 mm
Product Height
110 mm
Product Width
300 mm
Product Weight
6 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Control centres XVTL
Type
  • Accessory
  • Control centres XVTL
Accessory/spare part type
Plinths
Color
Gray
Unit type
Accessories
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
500 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
500 mm
Suitable for width
600 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.