Knowledge Search
Download document () of 20
We make what matters work

170E7649

Fuse-link, high speed, 630 A, AC 1000 V, DIN 3, aR, DIN, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E7649
UPC
051712807012
EAN
5996516007082
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1345 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
630 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
154 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification