Knowledge Search
Download document () of 20
We make what matters work

170E9252

Fuse-link, high speed, 500 A, AC 1400 V, size 3, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9252
UPC
051712214414
EAN
5704057005906
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
136.8 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical data

Amperage Rating
500 A
Voltage rating
1400 V
Watt losses
135 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification