Knowledge Search
Download document () of 20
We make what matters work

170F8233

Fuse-link, high speed, 315 A, DC 1200 V, size 2, 65 x 90 x 165 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170F8233
UPC
051712511148
EAN
5027590245081
Product Length/Depth
165 mm
Product Height
90 mm
Product Width
66 mm
Product Weight
1051 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
315 A
Voltage rating
1200 V
Voltage type
DC
Clearing (I2T)
150000 at 1000 Vdc
Watt losses
104 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
2
Fitted with:
Double slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.