Knowledge Search
Download document () of 20
We make what matters work

170H0069

Eaton Bussmann series high speed microswitch, 5A, With Indicator, Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0069
UPC
051712214872
EAN
5027590439015
Product Length/Depth
51 mm
Product Height
38 mm
Product Width
17 mm
Product Weight
13.8 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
5 A
Voltage rating
250 V

Product specification

Suitable for
DIN 43653 Type K size 1* to 3 fuse
French style Type K size 1* to 3 fuse
Flush end Type K sizes 1* to 24 fuse
US Style Type K sizes 1* to 3 fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.