Knowledge Search
Download document () of 20
We make what matters work

170M1409
FUSE 16A 690V 000TN/80 GR UC

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 16A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X blade end, Class gR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1409
UPC
051712216753
EAN
5027590332835
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
146 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
16 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
48 at 660 V
Pre arc (I2T)
7.2
Watt losses
5.5 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Fuse size
000

Export product specification