Download document () of 20

170M1417-H

Fuse-link, high speed, 100 A, AC 690 V, size 000, 21 x 40 x 100 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1417-H
EAN
5027590440974
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
135.4 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN
UL 248-13

Electrical data

Amperage Rating
100 A
Voltage rating
690 V
Voltage type
AC
Watt losses
24 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
000

Export product specification