Knowledge Search
Download document () of 20
We make what matters work

170M2039

Fuse-link, high speed, 160 A, DC 2000 V, 65 x 89 x 213 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2039
EAN
5027590303798
Product Length/Depth
213 mm
Product Height
89 mm
Product Width
65 mm
Product Weight
1.2 kg
Certifications
IEC 60269-4

Electrical data

Amperage Rating
160 A
Voltage rating
2000 V
Voltage type
DC
Clearing (I2T)
75960 at 2000 Vdc
Pre arc (I2T)
65710
Watt losses
91 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fitted with:
Double slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.