Download document () of 20

170M2091

Fuse-link, high speed, 160 A, DC 2400 V, size 3, 83 x 93 x 268 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2091
UPC
051712533966
EAN
5027590303996
Product Length/Depth
268 mm
Product Height
93 mm
Product Width
83 mm
Product Weight
383.8 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
160 A
Voltage rating
2400 V
Voltage type
DC
Clearing (I2T)
46439 at 2000 Vdc
Pre arc (I2T)
16427
Watt losses
84 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3
Fitted with:
Double slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.