Knowledge Search
Download document () of 20
We make what matters work

170M5144

Eaton Bussmann series high speed square body fuse, 500A, 100 kAIC, Class aR ,DIN 43 620, Standard, Clearing at 1000V: 285000 , Clearing at 1250V: 380000, square body with centre-bolted tags (slotted), Top fuse status indicator, 95W

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5144
UPC
051712792721
EAN
5027590455862
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
805.667 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
285000 at 1000 V, 380000 at 1250 V
Pre arc (I2T)
48000
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
2

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6-digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.