Photo is representative
Download
Fuse-link, high speed, 630 A, AC 1250 V, size 2, 61 x 77 x 203 mm, aR, DIN, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5219
|
| EAN |
5027590456296
|
| Product Length/Depth |
218 mm
|
| Product Height |
57 mm
|
| Product Width |
133 mm
|
| Product Weight |
930 g
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
630 A
|
| Voltage rating |
1250 V
|
| Voltage type |
AC
|
| Watt losses |
110 W
|
| Breaking capacity |
100 kA
|
| Class |
Class aR
|
| Fuse size |
2
|