Knowledge Search
Download document () of 20
We make what matters work

170M6240

Fuse-link, high speed, 400 A, AC 1250 V, size 3, 76 x 92 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6240
UPC
051712263481
EAN
5996516018507
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
961 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC/DC
Clearing (I2T)
120000 at 1000 V, 160000 at 1250 V
Pre arc (I2T)
19500
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification