Knowledge Search
Download document () of 20
We make what matters work

170M6421

Fuse-link, high speed, 2000 A, AC 550 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6421
UPC
051712264198
EAN
5996516019283
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1011 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
2000 A
Voltage rating
550 V AC
Voltage type
AC
Clearing (I2T)
6350000 at 660 V
Pre arc (I2T)
1150000
Watt losses
175 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification