Knowledge Search
Download document () of 20
We make what matters work

170M6611

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 700A, 200 kAIC, None, Fuse, Blade end X blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6611
UPC
051712264808
EAN
5996516020050
Product Length/Depth
170 mm
Product Height
76 mm
Product Width
96 mm
Product Weight
1201 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
700 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
300000 at 660 V
Pre arc (I2T)
44500
Watt losses
110 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification