Knowledge Search
Download document () of 20
We make what matters work

170M6828

Fuse-link, high speed, 2500 A, AC 1100 V, 2 x size 3, 74 x 52 x 167 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6828
EAN
5027590463294
Product Length/Depth
167 mm
Product Height
82 mm
Product Width
90 mm
Product Weight
1982 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2500 A
Voltage rating
1100 V
Voltage type
AC
Clearing (I2T)
16000000 at 1250 V
Pre arc (I2T)
3200000
Watt losses
290 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
23

Export product specification