Knowledge Search
Download document () of 20
We make what matters work

170M6880

Fuse-link, high speed, 1250 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6880
UPC
051712265805
EAN
5027590317399
Product Length/Depth
160 mm
Product Height
74 mm
Product Width
90 mm
Product Weight
2.1 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1250 A
Voltage rating
660 V
Voltage type
AC
Clearing (I2T)
1050000 at 660 V
Pre arc (I2T)
155000
Watt losses
190 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
23

Export product specification