Knowledge Search
Download document () of 20
We make what matters work

170M8506

Fuse-link, high speed, 630 A, AC 1000 V, size 3, 74 x 92 x 91 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8506
UPC
051712603812
EAN
5027590465106
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
915 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
630 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
490000 at 1000 V
Pre arc (I2T)
82500
Watt losses
120 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification