Download document () of 20
We make what matters work

178566

Joystick, with one operating point per operating direction, with metal shaft, 4 positions, Bezel: titanium, maintained, in every position

General specifications

Product Name
Eaton Moeller® series M22 joystick
Catalog Number
178566
EAN
4015081738953
Product Length/Depth
95 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.028 kg
Certifications
UL Category Control No.: NKCR
UL
IEC/EN 60947
UL File No.: E29184
VDE 0660
UL 508
CSA File No.: 012528
CSA
CSA Class No.: 3211-03
CSA-C22.2 No. 14-13
CE
CSA-C22.2 No. 94-91
IEC/EN 60947-5

Product specifications

Type
Joystick
Product Category
RMQ-Titan
Actuator function
Maintained
In every position
Fitted with:
Front ring
Filament bulb (24 V)
Metal shaft
Operating frequency
2000 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Joystick length
75 mm
Number of actuation directions
4
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
1
Opening diameter
22.5 mm
Bezel color
Titanium
Bezel material
Plastic
Mounting position
As required
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification