Eaton BECO Standard Filter Sheet
22050160
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
22050160
Product Length/Depth
615 mm
Product Height
3.8 mm
Product Width
600 mm
Product Weight
.46 kg
Compliances
EC 1935/2004
FDA 21CFR
Certifications
GMO
ISO 9001
Kosher

Product specifications

Thickness
3.8 mm
Bursting strength wet
> 50 kPa
Retention type
Nominal
Retention rating
2.0 µm
Water throughput at delta P (100 kPa l/m²/min)
270 m²
Ash content
50