Download document () of 20
We make what matters work

231271

Eaton Moeller® series M22 AS-Interface module, 2I, 1Q, spring clamp connection

General specifications

Product Name
Eaton Moeller® series M22 AS-interface connection
Catalog Number
231271
EAN
4015082312718
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.017 kg
Certifications
CSA-C22.2 No. 94-91
DIN EN 50295
IEC/EN 60947
UL File No.: E29184
CSA Class No.: 3211-03
UL
IEC/EN 60947-5
UL Category Control No.: NKCR
CSA File No.: 012528
UL 508
CSA-C22.2 No. 14-05
CSA
CE

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Addressing
Adress set via connection to AS-Interface cable
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Bezel color
Titanium
Output voltage
24 V DC (-15/+10 %)
Mounting position
As required
Output
1 (normally 19 V/8 mA) Output, protected against short-circuit
Output for 1 LED element: M22-LED-...
Connection type
Base fixing for RMQ-Titan
Cable length
2 m connection cable
Degree of protection
IP00
Power consumption
40 mA
Protocol
AS-Interface (S-3.A.E)
Number of modules
62 (Suconet-K)
Radio interference class
EN 55011
EN 55022
Rated operational voltage
26.5 - 31.6 V DC (AS-Interface specification)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
No-load current
30 A
Input
2 Inputs (22 V/5 mA, protected against short-circuit)
Inputs for 2 contacts
Interfaces
2.1 (Output specification)
LED indicator
Status indication of POWER AS-Interface cable in the switch front: Green LED on the board
Status indication of ERROR AS-Interface, AS-Interface Master failure in the switch front: Red LED on the board
Number of appliances to build in
0
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.3 W
Product category
Accessories
Protection
AS-Interface protected against polarity reversal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.