Download document () of 20
We make what matters work

259522

Eaton Moeller® series M22 Release pushbutton, without button plate, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 release button
Catalog Number
259522
EAN
4015082595227
Product Length/Depth
120 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.014 kg
Certifications
UL 508
UL
CE
CSA File No.: 012528
UL Category Control No.: NKCR
UL File No.: E29184
CSA
IEC/EN 60947
CSA Class No.: 3211-03
CSA-C22.2 No. 14

Product specifications

Used with
ZB150
ZE
ZW7...
Z5
ZB12
ZB32
ZB65
Actuator color
Other
Actuator function
Spring-return
Fitted with:
Front ring
Connection to SmartWire-DT
No
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Force for positive opening - min
0 N
Number of command positions
1
Opening diameter
22 mm
Bezel color
Black
Bezel material
Plastic
Degree of protection (front side)
IP67
NEMA 4X
Front element type
Flat
Lens type
Round
Product category
Accessories

Export product specification