Download document () of 20
We make what matters work

262514

Eaton Distribution board accessory, Restarting device, 220-240VAC, 4HP, + OFF/RESET

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
262514
EAN
4015082625146
Product Length/Depth
80 mm
Product Height
77.3 mm
Product Width
88.4 mm
Product Weight
0.298 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory for residual current circuit breaker
Accessory for miniature circuit breaker
Accessory
Accessory/spare part type
Remote switching modules
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Mounting method
Top-hat rail IEC/EN 60715
Additional equipment required
Remote release
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
25 °C
Assembly width
2
Enclosure width
80 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Voltage type
AC
Functions
Automatic control
Remote drive
Device fitting
Earth leakage switch
Type
Accessory for miniature circuit-breaker and residual current circuit-breaker
Mounting width
70 mm
Function selector
Automatic 5 x, OFF/RESET
Rated operational voltage (Ue) - max
230 V
Relay output for alarm
5 A
Voltage rating at AC
220 V AC - 240 V AC
Terminal capacity (cable)
1.5 mm² (2x)
2.5 mm² (1x)
Terminal capacity (solid wire)
1 mm² - 2.5 mm²
1.5 mm² (2x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.