Download document () of 20
We make what matters work

265574

Eaton Z-TN Pre-selection relay, 230VAC/50Hz, 2N/O, 20A, 1HP

General specifications

Product Name
Eaton Z-TN relay
Catalog Number
265574
EAN
4015082655747
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.136 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
20 A
Mounting method
DIN rail
Equipment heat dissipation, current-dependent
6.4 W
Control voltage 1 type
AC
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-20 °C
Control voltage 1 - max
230 V
Control voltage 1 - min
230 V
Frequency control voltage 1 - max
50 Hz
Frequency control voltage 1 - min
50 Hz
Heat dissipation per pole, current-dependent
2 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Control voltage 2 type
AC/DC
Rated operational current for specified heat dissipation (In)
20 A
Supply voltage - max
250 V
Supply voltage - min
250 V
Width in number of modular spacings
1
Built-in depth
60 mm
Voltage type
AC
Functions
Mechanical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.