Download document () of 20
We make what matters work

274418

Eaton Distribution parts. Lockout device without lock only for FAZ/FAZT, RCCB & RCBO

General specifications

Product Name
Eaton Switching lock
Catalog Number
274418
EAN
4015082744182
Product Length/Depth
17.5 mm
Product Height
7.1 mm
Product Width
24.6 mm
Product Weight
0.004 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
MCB lock
Accessory
Accessory for miniature circuit breaker
Features
Switching-on blocking
Switching-off blocking
Accessory/spare part type
MCB locks
Mounting method
Maximum usable diameter of the padlock: 4-5mm
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications

Export product specification