Download document () of 20
We make what matters work

283864

Eaton xEnergy Main LV systems LV switchgear. Busbar support, main busbar back, up to 1600A, 3C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283864
EAN
4015082838645
Product Length/Depth
830 mm
Product Height
50 mm
Product Width
145 mm
Product Weight
3.18 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Current rating - max
1600 A
Busbar distance
180 mm
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.