Download document () of 20
We make what matters work

286055

Eaton Distribution parts. Auxiliary breaker, 1W, 3A, 230VAC

General specifications

Product Name
Eaton Distribution parts
Catalog Number
286055
EAN
4015082860554
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
8.8 mm
Product Weight
0.046 kg
Compliances
RoHS conform
Certifications
CE marking
UL (Category Control Number QVNU2)
UL 1077
IEC/EN 60898
CSA-C22.2 No. 235
IEC/EN 60947-2
UL listed, CSA request filed
UL (File No. E177451)
EN45545-2
IEC 61373

Product specifications

Used with
Accessory
Accessory for miniature circuit breaker
Voltage rating
250 V AC
Amperage Rating
6 A
Accessory/spare part type
Auxiliary contacts
Degree of protection
IP40
IP20 (IEC)
UL/CSA Type: -
Frame
Standard front dimension: 45 mm
Frequency rating
50 Hz / 60 Hz
Rated impulse withstand voltage (Uimp)
2.5 kV
Mounting method
Max. 2 x on MCB
Additional equipment required
Auxiliary switch
Admissible back-up fuse - max
6 A gL
Terminal protection
Protection against electric shock to IEC 536
Terminal type
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Enclosure width
80 mm
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
1
Number of switches (fault signal)
0
Rated conditional short-circuit current (Iq) with 6 a back-up fuse
1 kA
Rated insulation voltage (Ui)
250 VAC
Voltage type
AC
Functions
Auxiliary switch
Contact function
1 C/O
Device fitting
Universal
Type
  • Accessory
  • Accessory for miniature circuit breaker
Mounting width
8.8 mm (0.5 space units)
Rated operational voltage (Ue) - max
230 V
Rated switch current
3 A
Voltage rating per contact - min
5 VDC
Rated operational current
3 A (250 V AC-13)
0.5 A (110 V DC-13)
3 A (250 V AC-12)
2 A (250 V AC-15)
Terminal capacity (cable)
0.5 mm² - 2.5 mm²
Terminal capacity (solid wire)
0.5 mm² - 2.5 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.