Download document () of 20

294022

Eaton Moeller® series DILK Contactor for capacitors, with series resistors, 25 kVAr, 48 V 50 Hz

General specifications

Product Name
Eaton Moeller® series DILK capacity contactor
Catalog Number
294022
EAN
4015082940225
Product Length/Depth
138 mm
Product Height
135 mm
Product Width
45 mm
Product Weight
0.51 kg
Compliances
CE Marked
Certifications
IEC 60947-4-1
CSA Std. C22.2 No. 14-05
UL 508
EN 60947-4-1
VDE
CE
CSA
UL File No.: E29096
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CSA Class No.: 3211-04
IEC/EN 60947-4-1
UL
UL 60947-4-1
CSA File No.: 012528
UL Category Control No.: NLDX

Features & Functions

Fitted with:
Series resistors

General

Application
Contactors for power factor correction
Lifespan, electrical
150,000 Operations
Operating frequency
120 Operations/h
Product category
DILK Contactors for capacitors
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
40 °C

Electro Magnetic Compatibility

Emitted interference
According to EN 60947-1
Interference immunity
According to EN 60947-1

Terminal capacities

Terminal capacity (flexible with ferrule)
1 x (0.75 - 16) mm², Main cables
Terminal capacity (solid)
1 x (0.75 - 16) mm², Main cables
Terminal capacity (solid/stranded AWG)
18 - 6, Main cables
Terminal capacity (stranded)
1 x 16 mm², Main cables

Electrical Rating

Rated operational current (Ie)
38 A at 690 V (three-phase capacitors, open)
34 A at 690 V (three-phase capacitors, enclosed)
38 A at 400 V (three-phase capacitors, open)
34 A at 400 V (three-phase capacitors, enclosed)
34 A at 230 V (three-phase capacitors, enclosed)
38 A at 230 V (three-phase capacitors, open)
38 A at 525 V (three-phase capacitors, open)
34 A at 525 V (three-phase capacitors, enclosed)
Rated operational power at AC-6B, 220/230 V, 50 Hz
15 kW
Rated operational power at AC-6B, 380/400 V, 50 Hz
25 kW
Rated operational power at AC-6B, 525 V, 50 Hz
33.3 kW
Rated operational power at AC-6B, 690 V, 50 Hz
40 kW

Switching capacity

Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
10 A, 600 V AC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA)

Switching time

Arcing time
10 ms
Switching time (AC operated, make contacts, closing delay) - min
16 ms
Switching time (AC operated, make contacts, closing delay) - max
22 ms
Switching time (AC operated, make contacts, opening delay) - min
8 ms
Switching time (AC operated, make contacts, opening delay) - max
14 ms

Magnet system

Drop-out voltage
AC operated: 0.6 - 0.3 x UC, AC operated
Duty factor
100 %
Pick-up voltage
0.8 - 1.1 V AC x Uc
Power consumption, pick-up, 50 Hz
58 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, pick-up, 60 Hz
71 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Power consumption, sealing, 50 Hz
7.6 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
2.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 50 Hz
Power consumption, sealing, 60 Hz
9.3 VA, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
2.1 W, Dual-frequency coil in a cold state and 1.0 x Us, at 60 Hz
Rated control supply voltage (Us) at AC, 50 Hz - min
48 V
Rated control supply voltage (Us) at AC, 50 Hz - max
48 V

Communication

Connection
Screw terminals

Contacts

Making capacity without damping (I-peak value)
180 x Ie
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1

Special purpose ratings

Special purpose rating of capacitor switching
36 A, 240 V 60 Hz 3phase, (UL/CSA)
38.4 A, 600 V 60 Hz 3phase, (UL/CSA)
40 kVar, 600 V 60 Hz 3phase, (UL/CSA)
15 kVar, 240 V 60 Hz 3phase, (UL/CSA)
36 A, 480 V 60 Hz 3phase, (UL/CSA)
30 kVar, 480 V 60 Hz 3phase, (UL/CSA)

Design verification

Equipment heat dissipation, current-dependent Pvid
9.3 W
Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
38 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification